|
General Information |
|
|---|---|
|
Type |
NV Parameter |
|
Description |
|
|
Units |
N/A |
|
Range |
0 to 24 |
|
Default Value |
0 |
|
Data Type |
Integer |
|
Start Version |
M_01-04-02-000 |
| FieldbusA Fieldbus is an industrial network system for real-time distributed control (e.g. CAN or Profibus). It is a way of connecting instruments in a plant design | Index/Subindex | Object Start Version | |
|---|---|---|---|
|
DOUT1.MODE |
M_01-04-02-000 | ||
|
DOUT2.MODE |
|||
Description
DOUTx.MODE sets the functionality of the digital output(s). The table below summarizes the digital output modes; for detailed descriptions of each mode, see Digital Inputs and Outputs on pg. 1.
|
DOUTx.MODE |
Description |
|---|---|
|
User (default = 0) |
|
|
Mains ready |
|
|
Software limit switch reached |
|
|
Move complete |
|
|
In position |
|
|
Position greater than x |
|
|
Position less than x |
|
|
DriveControl device for regulating the speed, torque and position of a motor produced warning |
|
|
Drive enabled |
|
|
Reserved |
|
|
Motor brake |
|
|
Drive produced fault |
|
|
Absolute velocity greater than x |
|
|
Absolute velocity less than x |
|
|
Programmable Limit Switch Output |
|
| 16 | Command Buffer Active |
| 17 | Mt in Position |
| 20 | Controlled Stop Active |
| 21 | Immediate Fault DisableRemoval of the ENABLE signal. Disables power stage. |
| 22 | In Rush Relay State |
| 23 | Compare Output |
| 24 | STO Status |
Related Topics
DOUT1.PARAM AND DOUT2.PARAM on pg. 1
|
Copyright © 2015 Kollmorgen™ |
|